2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AFS-110S-A1K-BL

Expand Table
EN
1/5
Pressure level
PL [PSI]
Nominal flange size
NDM [Inch]
Material
MAT
Coating
CT
Bolts
BOLT
Bolts
BOLT1
Test coupling
COUPLING
Maximum recommended working pressure
MB [kg/cm^2]
Special request
SPRE
Special request info
SPREINFO
LOD Level
LODLEVEL
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
G [mm]
H [mm]
1
2
3
4
5
6
7
8
3000
1 1/4
Steel
Bare (Uncoated)
No
-
No
280
No
High
42.8
32
58.7
79
30.2
68
41
21
3000
1 1/2
Steel
Bare (Uncoated)
No
-
No
210
No
High
48.6
38
69.9
93
35.7
78
45
25
3000
2
Steel
Bare (Uncoated)
No
-
No
210
No
High
61.0
51
77.8
102
42.9
90
45
25
3000
2 1/2
Steel
Bare (Uncoated)
No
-
No
175
No
High
76.6
63
88.9
114
50.8
105
50
25
3000
3
Steel
Bare (Uncoated)
No
-
No
160
No
High
90.5
73
106.4
134
61.9
124
50
27
3000
3 1/2
Steel
Bare (Uncoated)
No
-
No
35
No
High
103.0
89
120.7
152
69.9
136
48
27
3000
4
Steel
Bare (Uncoated)
No
-
No
35
No
High
115.5
99
130.2
162
77.8
146
48
27
3000
5
Steel
Bare (Uncoated)
No
-
No
35
No
High
142.0
120
152.4
184
92.1
181
50
28
Menampilkan tampilan terkompresi (8 produk yang dapat dikonfigurasi)
ShorttextSAE Socket weld flange with measuring connection G1/8" (shortest side)
Perubahan terakhir21.12.2023 11:42:04
Unit

Klasifikasi

By Functionality

BYFUNC_DRIVING Driving

CNS

CNSERPBASE Object Properties
Certificate REACH1
Certificate RoHS1
CNSPHYPROP Physical Properties

ECLASS 14.0

23-02-01-09 Flange fitting SAE (drive flange)

ECLASS 9.0

23-02-01-09 Flange fitting SAE (drive flange)